See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.79
10 - 24 $ 8.17
25 - 99 $ 7.89
100 - 249 $ 6.89
250 - 499 $ 6.56
500 - 749 $ 6.04
750 - 999 $ 5.42
1000 - 9999 $ 5.40
  View datasheet for AMC7820Y/250 View product folder for AMC7820Y/250

Adjust your quantity during checkout

AMC7820Y/250-Integrated Multichannel ADC and DAC for Analog Monitoring and Control

The AMC7820 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit Analog-to-Digital Converter (ADC), three 12-bit Digital-to-Analog Converters (DACs), nine operational amplifiers, a thermistor current source, an internal +2.5V reference, and an SPI™ serial interface. External reference may be applied. Typical power dissipation is 40mW. For the ADC, the unbuffered analog input range is 0V to +5.0V, and the buffered analog common-mode input range is 0V to +3.8V. For the DACs, the analog output range is 0V to +2.5V or 0V to +5.0V.

The AMC7820 is ideal for multichannel applications where low power and small size are critical. The AMC7820 is available in a TQFP-48 package and is fully specified and tested over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00