AMC7823EVM AMC7823 Integrated Multichannel ADC and DAC for Analog Monitoring and Control Evaluation Module angled board image

AMC7823EVM

AMC7823 Integrated Multichannel ADC and DAC for Analog Monitoring and Control Evaluation Module

Pricing

Qty Price
+

Features for the AMC7823EVM

  • Full-featured evaluation board for the AMC7823 Analog Monitoring and control circuit
  • REF3125 and REF3112 are onboard references used to set the output range of the ADC and DAC
  • Connection to TI's 5-6INTERFACE board allow operation with 5000 and 6000 DSKs
  • Green LED indicators D1 and D5 for AVdd and DVdd light when power is applied
  • Analog input signals can be supplied differentially through on-board terminals

Description for the AMC7823EVM

This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external reference. The AMC7823 built in band gap reference can also be used easily through on board connections enhancing the EVM’s flexibility. The 5-6K Interface board from TI can be used to operate the EVM through either the 5000 or 6000 series DSK.

Pricing

Qty Price
+