See datasheet for actual packaging/pinout drawings

Package | PIN:

RTA | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.23
10 - 24 $ 10.44
25 - 99 $ 10.08
100 - 249 $ 8.80
250 - 499 $ 8.38
500 - 749 $ 7.71
750 - 999 $ 6.86
1000 - 9999 $ 6.86
  View datasheet for AMC7823IRTAT View product folder for AMC7823IRTAT

Adjust your quantity during checkout

AMC7823IRTAT-Integrated, Multichannel ADC and DAC for Analog Monitoring & Control

The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00