The AMC7836EVM (evaluation module) is an easy to use platform for evaluating the functionality and performance of the 12-bit AMC device. The EVM features the AMC7836, a highly integrated, low-power, analog monitoring and control system that includes multi-channel ADC and DACs. The EVM is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.