See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

AMC7836EVM-AMC7836 High-Density, 12-Bit Analog Monitor and Control Solution Evaluation Module

The AMC7836EVM (evaluation module) is an easy to use platform for evaluating the functionality and performance of the 12-bit AMC device.  The EVM features the AMC7836, a highly integrated, low-power, analog monitoring and control system that includes multi-channel ADC and DACs.  The EVM is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.

Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99