See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.88
10 - 24 $ 4.39
25 - 99 $ 4.10
100 - 249 $ 3.67
250 - 499 $ 3.43
500 - 749 $ 2.98
750 - 999 $ 2.58
1000 - 9999 $ 2.53
  View datasheet for AMC80AIPW View product folder for AMC80AIPW

Adjust your quantity during checkout

AMC80AIPW-System Hardware Monitor with Two-Wire/SMBus Serial Interface

The AMC80 is a system hardware monitoring and control circuit that includes a seven-channel, 10-bit analog-to-digital converter (ADC), two programmable fan-speed monitors, and a two-wire interface. The AMC80 also includes programmable upper over-limit and lower under-limit alarms that activate when the programmed limits are exceeded.

The AMC80 can interface with both linear and digital temperature sensors. The 2.5-mV least significant bit (LSB) and 2.56-V input range can accept inputs from a linear sensor such as the TMP20. The BTI pin is used as an input from a digital sensor such as the TMP75. The AMC80 operates from a 3-V to 5.5-V supply voltage, has low supply current, and can be configured using a two-wire interface, thus making it ideal for a wide range of applications.

The AMC80 is available in a 24-lead TSSOP package and is fully specified over the –40°C to +125°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
DS90UB954-Q1EVM (1)$399.00
Subtotal: $399.00
Shipping & Handling: -
Total (USD): $399.00