See datasheet for actual packaging/pinout drawings


ATL431 Adjustable Shunt Regulator Evaluation Module

TI Store Price:

Unit price: $10.00

Adjust your quantity during checkout

Texas Instruments ATL431EVM-001

This EVM exploits ATL431’s functionality and adjustability by allowing customers to program the Cathode voltage with various resistor values and set the cathode current using the various resistors in series with the supply. Along with the resistors available on the EVM, the customer can solder on their own to tailor to their application. It also allows the customer to check the part’s stability with more than 12 output capacitors that can be applied between anode and cathode with a jumper.


Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00