Features for the AUDK2G
- Audio expansion compatible with the K2G general-purpose EVM
- Eight channels of analog input
- Sixteen channels of analog output
- S/PDIF input (optical or coaxial)
- S/PDIF output (coaxial)
- I2S header for external I/O (HDMI, etc.)
Description for the AUDK2G
The K2G audio daughter card is designed to work in conjunction with the K2G general-purpose EVM (EVMK2G) or EVMK2GX and the EVMK2G or EVMK2GX is required for audio daughter card operation. The daughter card allows users to develop multichannel audio applications such as A/V receivers, soundbars, automotive amplifier systems and mixing consoles based on the 66AKG2G02 DSP + Arm® processor SoC.