Features for the AVCLVCDIRCNTRL-EVM
- SMB connector available for high speed operation
- Ground port available on each header pin to maintain signal integrity
- DIR and OE have 10K ohm pull up /pull down resistor options
- Designed to support up to 20 different devices
Description for the AVCLVCDIRCNTRL-EVM
The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC is higher voltage translation devices from 1.65 to 5.5V with higher drive strength of 32mA.