AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module angled board image

AWR1243BOOST

AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

Pricing

Qty Price
+

Features for the AWR1243BOOST

  • Onboard antenna enables field testing
  • Standard interface for DCA1000 connectivity and MMWAVE-STUDIO for raw data capture
  • TI LaunchPad development-kit interface to seamlessly connect to TI MCUs

Description for the AWR1243BOOST

The AWR1243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR1243 mmWave sensing device.

AWR1243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.

Pricing

Qty Price
+