See datasheet for actual packaging/pinout drawings


ADS7042 Ultra-Low Power Data Acquisition BoosterPack

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments BOOST-ADS7042

The ADS7042 Ultra-Low Power Data Acquisition BoosterPack is a stand-alone system that converts analog sensor data into digital SPI data using the TI ADS7042 Successive Approximation Register Analog-to-Digital Converter.  This BoosterPack has been designed to be compatible with the TI LaunchPad™ ecosystem to enable a complete data acquisition system from analog sensor input via either the on-board ambient light sensor or the SMA input jack to digital data output over UART via the USB port on the LaunchPad.  Software-supported LaunchPads are listed in the Order Now section below.  For more information about the complete precision SAR ADC portfolio, visit:

For a higher performance evaluation kit based on the ADS7042 ADC, check out the ADS7042 Performance Demonstration Kit.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00