See datasheet for actual packaging/pinout drawings


DAC8568 Low-Cost, Low-power, Voltage-output, 8-channel, 16-bit DAC BoosterPack

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments BOOST-DAC8568

The BOOST-DAC8568 (Booster Pack) is an easy to use platform that connects with the MSP430F5529 LaunchPad.  The DAC8568 device is a  low-power, voltage-output, eight-channel, 16-bit digital-to-analog converter (DAC).  This devices includes a 2.5V, 2ppm/°C internal reference (disabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00