Features for the BOOST-LP5569EVM
- Easy to Verify the LP5569 Device Full Function
- Easy to Confirm the LP5569 Device Porfermance with the RBG and white LED Load
- Easy to Design the Fashion Lighting pattern with the Engine Instruction
Description for the BOOST-LP5569EVM
The Texas Instruments LP5569 evaluation module (EVM) helps designers evaluate the operation and performance of the LP5569 nine-LED driver. The LP5569 device is an RGB LED driver that can individually control up to 9 LEDs. The driver has 12-bit PWM and 8-bit current control of each low-side LED current sink. The current sinks can be individually controlled through the I2C interface.