See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

BOOST-PSEMTHR-007-TPS23880 Mother board for IEEE802.3bt ready PoE PSE applications

This motherboard is the base board for the PSE Controller ecosystem.  The octal channel, TPS23880, IEEE 802.3bt ready PoE PSE controller can be evaluated by using the motherboard (BOOST-PSEMTHR-007) and TPS23880EVM daughter card (TPS23880EVM-008 (sold separately)) containing one TPS23880 device. 

The full PoE Evaluation ecosystem includes the following (optional companion tools also listed):

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00