Features for the BOOSTXL-3PHGANINV
- Wide Input Voltage Range 12-V to 60-V Three Phase GaN Inverter with 7-ARMS Output Current per Phase
- High Accuracy Phase Current Sensing Over Temperature Range From –25°C to 85°C
- Precision In-Line Phase Current Sensing
- TI BoosterPack Compatible Interface
Get started
See the Get started sections of supported LaunchPad™ development kits, MotorControl SDK, or follow the EVM user’s guide below:
Supported LaunchPad™ development kits:
Description for the BOOSTXL-3PHGANINV
The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.
MathWorks MATLAB & Simulink example models include the following: