See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $24.99

BOOSTXL-BATPAKMKII-Fuel Tank MKII Battery BoosterPack Plug-In Module

The Fuel Tank MKII BoosterPack™ plug-in module is the next generation design of the original Fuel Tank BoosterPack module.  This BoosterPack includes next-generation TI battery monitoring ICs and other new features to make it easier to use. The Fuel Tank MKII BoosterPack module allows TI LaunchPad™ development kits to be powered from the included rechargeable lithium polymer battery, further enabling mobile application development and evaluation.

The Fuel Tank MKII BoosterPack plug-in module includes an on-board lithium polymer battery charger and gas gauge that provide critical parameters of the battery, including temperature, charging state, capacity, and more. The BoosterPack module comes with a lithium polymer battery cell, which can be disconnected by a switch, and charged through an on-board micro USB connector.

The battery features of this BoosterPack module can work with any BoosterPack-compatible LaunchPad development kit. However, code examples for using the fuel gauge aspect of the kit to interrogate the battery status are only provided for specific LaunchPad kits.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00