BOOSTXL-BATPAKMKII Fuel Tank MKII Battery BoosterPack Plug-In Module angled board image

BOOSTXL-BATPAKMKII

Fuel Tank MKII Battery BoosterPack Plug-In Module

Pricing

Qty Price
+

Features for the BOOSTXL-BATPAKMKII

  • 3.7V 1200mAh lithium polymer battery
  • On- board BQ24250 lithium polymer charger
  • On- board BQ27441 gas gauge
  • Works with TI LaunchPad™ Development Kits
  • USB charging with indicator LED
  • Battery status outputs: battery temperature, voltage, average current, charge state, and remaining capacity

Description for the BOOSTXL-BATPAKMKII

The Fuel Tank MKII BoosterPack™ plug-in module is the next generation design of the original Fuel Tank BoosterPack module. It includes next-generation TI battery monitoring ICs and other new features to make it easier to use. It allows TI LaunchPad™ development kits to be powered from the included rechargeable lithium polymer battery, enabling mobile application development and evaluation.

The Fuel Tank MKII BoosterPack plug-in module includes an on-board lithium polymer battery charger and gas gauge that provide critical parameters of the battery, including temperature, charging state, capacity, and more. The BoosterPack module comes with a lithium polymer battery cell, which can be disconnected by a switch, and charged through an on-board micro USB connector.

The battery features of this BoosterPack module can work with any BoosterPack-compatible LaunchPad development kit. However, code examples for using the fuel gauge aspect of the kit to interrogate the battery status are only provided for specific LaunchPad kits.

Pricing

Qty Price
+