Features for the BOOSTXL-CC1120-90
- Can be used with both LaunchPad and SmartRF Studio applications
- Same design can be used for both 915 MHz and 868 MHz frequecy bands with minor BOM changes
- Same design can be used with CC112x devices and CC12xx devices with minor BOM changes
- Integrated PCB trace Antenna
Description for the BOOSTXL-CC1120-90
The CC1120-CC1190 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad™ development kits and to work as a stand-alone module by using SmartRF Studio application software. The module is equipped with an integrated PCB trace antenna which operates in the US 902~928MHz and European 869~870MHz ISM frequency bands.