BOOSTXL-CC1125 CC1125 BoosterPack for 868/915 MHz Applications angled board image

BOOSTXL-CC1125

CC1125 BoosterPack for 868/915 MHz Applications

Pricing

Qty Price
+

Features for the BOOSTXL-CC1125

  • Can be used with both LaunchPad and SmartRF Studio applications
  • Same design can be used for both 868 MHz and 915 MHz frequecy bands with minor BOM changes
  • Same design can be used with CC112x devices and CC12xx devices with minor BOM changes
  • Integrated PCB trace Antenna

Description for the BOOSTXL-CC1125

The CC1125 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad development kits and to work as a stand-alone module by using SmartRF Studio application software.  The module is equipped with an integrated PCB trace antenna which operates in  European 869~870MHz and the US 902~928MHz ISM frequency bands.

Pricing

Qty Price
+