See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

BOOSTXL-DRV8320H-DRV8320H Three-Phase Smart Gate Driver Evaluation Module

The BOOSTXL-DRV8320H evaluation module (EVM) is a 15A, 3-phase brushless DC drive stage based on the DRV8320H gate driver and CSD88399Q5DC dual-package MOSFETs.  The module has individual DC bus and phase voltage sense, making this EVM ideal for sensorless BLDC algorithms.  The EVM includes an external buck regulator for 3.3V MCU supply and an external current shunt amplifier.  The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via different hardware configuration pins.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00