The GPIO Breakout BoosterPack is a low-cost IO breakout board for Tiva™ C Series LaunchPad BoosterPack XL pinout. Every available signal is connected to a 0.1-inch header position in addition to the majority being connected to 3.5-mm screw terminals for easy access when prototyping. Every digital signal is ESD protected and every analog signal is routed through a unity-gain amplifier to simplify development with a Tiva C Series Launchpad.