See datasheet for actual packaging/pinout drawings


BOOSTXL-TLV8544PIR and LaunchXL-CC2650 Bundle

TI Store Price:

BOOSTXL-TLV8544PIR + LaunchXL-CC2650 Bundle:
  • BOOSTXL-TLV8544PIR-TLV8544 Quad Nanopower Op Amp PIR Motion Detector Demonstration Module
  • LAUNCHXL-CC2650-SimpleLink™ CC2650 Wireless MCU LaunchPad™ Kit

Adjust your quantity during checkout

Texas Instruments BOOSTXL-TLV8544PIR-CC2650

The BOOSTXL-TLV8544PIR demonstration board is a BoosterPack intended to be used with the LAUNCHXL-CC2650 multi-frequency 2.4GHz wireless LaunchPad. The BOOSTXL-TLV8544PIR demonstrates the quad tiny, nanopower op amp (TLV8544) operating as an analog front end (AFE) in a PIR motion detection system. Combined BOOSXL-TLV8544 and the LaunchXL-cc2650 boards could easily be used as the basis for an ultra-low power, battery operated, wireless PIR motion detection system.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00