See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

BOOSTXL-ULN2003-Dual Stepper Motor Driver Boosterpack featuring ULN2003 and CSD17571Q2 NexFET™ - BOOSTXL-ULN2003

The BOOSTXL-ULN2003 is 2A stepper motor driver kit which features TI's ULN2003A bipolar transistor array and the CSD1751Q2 NexFET™. This BoosterPack™ contains everything needed to drive up to 2 stepper motors or 8 channels, with up to 30V and supports both serial and parallel interfaces. This design features the SN74HC595 shift register to enable serial communication to reduce the number of GPIOs used. The switches on-board also enable parallel interface to directly control each channel for Motor 1 or Motor 2. The BOOSTXL-ULN2003 is ideal for those wishing to learn more about stepper motor driving and even high voltage sourcing design. This kit was designed to be compatible with all TI LaunchPads following the LaunchPad Pinout Standard, with primary software/firmware support being provided for the MSP-EXP430G2 LaunchPad with a MSP430G2553. This kit is also compatible with TI’s CC3100BOOST SimpleLink™ Wi-Fi® BoosterPack™ for internet of things (IoT) projects.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00