See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ2000EVM-Evaluation Module for Battery Charge Management IC

The BQ2000EVM provides a convenient method for evaluating the performance of a charge management solution for portable applications using either the bq2000 or bq2000T. A complete and tested charger is presented. The charger is designed to deliver up to 1.0 A of continuous output current. The DV2000S1 is shipped with a programmed default charging current of 1.0 A. Refer to the bq2000/bq2000T data sheet (literature ID “bq2000”) prior to using this EVM for detailed information on the bq2000 or bq2000T device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00