See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

S (-20 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ2004ESN


Switch-mode NiCd/NiMH Battery Charger w/Negative dV, Peak Voltage Detection, dT/dt Termination

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.18
10 - 24 $ 4.66
25 - 99 $ 4.36
100 - 249 $ 3.91
250 - 499 $ 3.65
500 - 749 $ 3.17
750 - 999 $ 2.75
1000 - 9999 $ 2.69

Adjust your quantity during checkout

Texas Instruments BQ2004ESN

The bq2004E and bq2004H Fast Charge ICs provide comprehensive fast charge control functions together with high-speed switching power control circuitry on a monolithic CMOS device.

Integration of closed-loop current control circuitry allows the bq2004 to be the basis of a cost-effective solution for stand-alone and system-integrated chargers for batteries of one or more cells.

Switch-activated discharge-before-charge allows bq2004E/H-based chargers to support battery conditioning and capacity determination.

High-efficiency power conversion is accomplished using the bq2004E/H as a hysteretic PWM controller for switch-mode regulation of the charging current. The bq2004E/H may alternatively be used to gate an externally regulated charging current.

Fast charge may begin on application of the charging supply, replacement of the battery, or switch depression. For safety, fast charge is inhibited unless/until the battery temperature and voltage are within configured limits.

Temperature, voltage, and time are monitored throughout fast charge. Fast charge is terminated by any of the following:

  • Rate of temperature rise (t)
  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, optional top-off and pulsed current maintenance phases with appropriate display mode selections are available.

The bq2004H differs from the bq2004E only in that fast charge, hold-off, and top-off time units have been scaled up by a factor of two, and the bq2004H provides different display selections.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00