See datasheet for actual packaging/pinout drawings

BQ2013HEVM-001


BQ2013H Evaluation Kit for NiCd, 16.8V

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ2013HEVM-001

The bq2013HEVM-001 is a complete evaluation system for the bq2013H Gas-Gauge IC for High Discharge Rates. The EVM includes one DM2013H circuit module, a current sense resistor, an EV2200 PC Interface Board for Gas-Gauge Evaluation, a PC serial cable, and Windows-based PC software. The DM2013H ciruit module includes one bq2013H IC, 5 LEDs to display remaining capacity, and all other components on-board necessary to monitor capacity and other critical parameters in NiCd, NiMH, or lead-acid-based battery packs. The DM2013H connects directly across the cells in a battery. With the EV2200 interface board and software, the user can read the bq2013H data registers and evaluate the functions of the bq2013H under different charge and discharge conditions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00