The bq2023EVM-001 is a complete evaluation system for the bq2023 FLASH based Battery Monitoring IC. The EVM includes one bq2023 circuit module, an EV2201 PC Interface Board for Gas Gauge Evaluation, a PC serial cable, and Windows-based PC software.
The circuit module includes the bq2023 IC and all other components on-board necessary to monitor capacity and other critical parameters in a one-cell Li-Ion battery pack or a battery pack of any chemistry with a voltage of 2.8 to 5.5 V.
The circuit module connects directly across the
cell(s) in the battery. With the EV2201 interface board and software, the user can read the bq2023 data registers and evaluate the functions of the bq2023 under different charge and discharge conditions.