See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00

BQ2023EVM-002-BQ2023EVM-002 Single Wire Battery Monitor with UCC3952A Battery Protector

The bq2023EVM-002 is a complete evaluation system for the bq2023 FLASH based Battery Monitoring IC and the UCC3952A Battery Protection IC. The EVM includes one bq2023/UCC3952A circuit module, a current sense resistor, an EV2201 PC Interface Board for Gas Gauge Evaluation, a PC serial cable, and Windows-based PC software.

The circuit module includes one bq2023 and one UCC3952A IC and all other components on-board necessary to protect and monitor capacity and other critical parameters in a 1 cell Li-Ion battery pack. The circuit module connects directly across the cell in a battery.

With the EV2201 interface board and software, the user can read the bq2023 data registers and evaluate the functions of the bq2023 under different charge and discharge conditions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00