See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

S (-20 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.83
10 - 24 $ 0.74
25 - 99 $ 0.69
100 - 249 $ 0.60
250 - 499 $ 0.55
500 - 749 $ 0.47
750 - 999 $ 0.38
1000 - 9999 $ 0.35
  View datasheet for BQ2024DBZR View product folder for BQ2024DBZR

Adjust your quantity during checkout

BQ2024DBZR-1.5K Bit Serial EPROM with SDQ Interface

The bq2024 is a 1.5K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit CRC generation, and the 8-bit family code (09h). A 64-bit status register controls write protection and page redirection.

The bq2024 SDQ interface requires only a single connection and a ground return. The DATA pin is also the sole power source for the bq2024. The bus architecture allows multiple SDQ devices to be connected to a single host.

The small surface-mount package options saves printed-circuit-board space, while the low cost makes it ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product-revision status, and access-code security.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00