See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $84.56

BQ2052EVM-001-BQ2052 Evaluation Kit for Primary Lithium, 15V

The bq2052EVM-001 is a complete evaluation system for the bq2052 Primary Lithium Gas Gauge IC. The EVM includes a DM2052 circuit module, an EV2200 PC Interface Board for Gas Gauge Evaluation, a PC serial cable, and Windows-based PC software. The DM2052 circuit module includes one bq2052 IC, a sense resistor, 5 LEDs to display remaining capacity, and all other components onboard necessary to monitor capacity and other critical parameters in a primary lithium-based system. The DM2052 connects directly across the cells in a battery. With the EV2200 interface board and software, the user can read the bq2052 data registers and evaluate the functions of the bq2052 under different discharge conditions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00