See datasheet for actual packaging/pinout drawings

BQ2084EVM-001-EV2300


Bundle
Reg. Price: $198.00

TI Store Price:

$149.00
BQ2084EVM-001-EV2300:
  • BQ2084EVM-001-bq2084EVM-001 GAs Gauge Evaluation System for LiIon LiPoly battery packs
  • EV2300-USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation

Adjust your quantity during checkout

Texas Instruments BQ2084EVM-001-EV2300

Overview

This EVM is a complete evaluation system for the bq2084/bq29312/bq29400 Li-Ion smart battery chipset. The EVM includes one bq2084/bq29312 and the independent 2nd level overvoltage protection bq29400, the circuit module with current sense resistor and thermistor, an EV2300 PC interface board for gas gauge interface, a PC serial cable (USB), and Windows-based PC software. The circuit monitors and predicts capacity, performs cell balancing, monitors critical parameters, protects the cells from overcharge, over discharge, short circuit, and overcurrent in 2-, 3- or 4-series cell Li-Ion or Li-Polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2300 interface board and software, the user can read the bq2084 data registers, program the chipset for different pack configurations, log cycling data for further evaluation and evaluate the overall functionality of the bq2084/bq29312 and bq29400 solution under different charge and discharge conditions.

Bundled with

The EV2300 is a USB-based interface board for a PC that can be used to evaluate battery fuel gauge circuits designed with Texas Instruments' ICs. The EV2300 has connections on it for a USB cable and also accepts inputs from a battery fuel gauge circuit's communication port (SMBus or HDQ). By running the appropriate PC software for the corresponging fuel gauge IC, the EV2300 interface board allows the user to evaluate the battery fuel gauge circuit.

Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99