See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBT | 38

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ20Z45DBTR


SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.60
10 - 24 $ 8.66
25 - 99 $ 7.95
100 - 249 $ 7.13
250 - 499 $ 6.58
500 - 749 $ 5.80
750 - 999 $ 5.13
1000 - 9999 $ 4.45

Adjust your quantity during checkout

Texas Instruments BQ20Z45DBTR

The bq20z45 SBS-compliant gas gauge and protection IC is a single IC solution designed for battery-pack or in-system installation. The bq20z45 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals, monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack as well and reports the information to the system host controller over a serial-communication bus. Together with the integrated analog front-end (AFE) short-circuit and overload protection, the bq20z45 maximizes functionality and safety while minimizing external component count, cost, and size in smart battery circuits.

The implemented Impedance Track™ gas gauging technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle with high accuracy.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00