See datasheet for actual packaging/pinout drawings

BQ20Z60EVM


SBS 1.1 Impedance Track™ Technology Enabled Battery Management Solution Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments BQ20Z60EVM

This evaluation module (EVM) is a complete evaluation system for the bq20z60/bq29330/bq29412 battery management system. The EVM includes one bq20z60/bq29330/bq29412 circuit module, a current sense resistor, two thermistors, and Windows™-based PC software. The circuit module includes one bq20z60 integrated circuit (IC), one bq29330 IC, one bq29412 IC, and all other onboard components necessary to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, over discharge, short circuit, and overcurrent in 2-, 3- or 4-series cell Li-ion or Li-polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2300 interface board and software, the user can read the bq20z60 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq20z60/bq29330/bq29412 solution under different charge and discharge conditions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00