See datasheet for actual packaging/pinout drawings

BQ20Z95EVM-001


SBS 1.1 Impedance TrackT Technology Enabled Battery Management Solution EVM

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ20Z95EVM-001

This evaluation module (EVM) is a complete evaluation system for the bq20z95/bq29412 battery management system. The EVM includes one bq20z95/bq29412 circuit module. The circuit module includes one bq20z95 integrated circuit (IC), one bq29412 IC, and all other onboard components necessary to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, over-discharge, short-circuit, and overcurrent in 2-, 3- or 4-series cell Li-ion or Li-polymer battery packs. The circuit module connects directly across the cells in a battery.

With the EV2300 interface board and software, the user can read the bq20z95 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq20z95/bq29412 solution under different charge and discharge conditions. An EV2300 board is required to interface this EVM with the PC and can be purchased separately.

Kit Contains:

  • bq20z95/bq29412 circuit module
  • Connection cable to interface board
  • Set of support documentation

Related Products

 BQ20Z95EVM-001-EV
2300 - TI store picture

BQ20Z95EVM-001-EV2300 Bundle
Product Number:  BQ20Z95EVM-001-EV2300

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00