See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 7.49
10 - 24 $ 6.74
25 - 99 $ 6.30
100 - 249 $ 5.65
250 - 499 $ 5.27
500 - 749 $ 4.58
750 - 999 $ 3.97
1000 - 9999 $ 3.89
  View datasheet for BQ2204APN View product folder for BQ2204APN

Adjust your quantity during checkout

BQ2204APN-SRAM Nonvolatile Controller IC for 4 SRAM Banks

The CMOS bq2204A SRAM Non-volatile Controller Unit provides all necessary functions for converting up to four banks of standard CMOS SRAM into nonvolatile read/write memory.

A precision comparator monitors the 5V VCC input for an out-of-tolerance condi-tion. When out-of-tolerance is detected, the four conditioned chip-enable outputs are forced inactive to write-protect up to four banks of SRAM.

During a power failure, the external SRAMs are switched from the VCC supply to one of two 3V backup sup-plies. On a subsequent power-up, the SRAMs are write-protected until a power-valid condition exists.

During power-valid operation, a two-input decoder transparently selects one of up to four banks of SRAM. View datasheet
View product folder

Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00