The bqTINY™ series are highly integrated Li-Ion and Li-Pol linear charge management
devices targeted at space limited portable applications. The bqTINY™ series offer integrated
powerFET and current sensor, reverse blocking protection, high accuracy current and voltage
regulation, charge status, and charge termination, in a small package.
The bqTINY™ charges the battery in three phases: conditioning, constant current, and
constant voltage. Charge is terminated based on minimum current. An internal charge timer provides
a backup safety feature for charge termination. The bqTINY™ automatically restarts the charge if
the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode
when VCC supply is removed.
In addition to the standard features, different versions of the bqTINY™ offer a multitude
of additional features. These include temperature sensing input for detecting hot or cold battery
packs; power good (PG) output indicating the presence of valid input power;
a TTL-level charge-enable input (CE) used to disable or enable the charge process; and a TTL-level
timer and termination enable (TTE) input used to disable or enable the fast-charge timer and charge
termination.
View datasheet View product folder