See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ24012EVM-BQ24012 1-A Li-Ion Charger Evaluation Module w/ Power-Good, Charge Enable

The bq24012EVM is an evaluation tool for the bq24012 linear single-cell Li-Ion charger with integrated FET and current sense in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24012 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7A.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00