See datasheet for actual packaging/pinout drawings

bq24027EVM


BQ24027EVM-bq24027 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments bq24027EVM

The bq24027EVM is an evaluation tool for the bq24027 linear single-cell Li-Ion charger with autonomous USB and AC adapter power management in 3x3 mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24027 and to charge a single-cell Li-Ion battery with up to 1 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7 A.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00