Features for the BQ24030EVM
- Typical input voltage: 5V
- Charge current limit: 2A
- Output regulation voltage: 4.2V
- OUT pin for AC conditions: regulated to 6V
Description for the BQ24030EVM
The Texas Instruments bq24030EVM is the evaluation module (EVM) for the bq24030 Single-Chip Charge and Dynamic Power-Path Management IC in 3.5x4.5mm2 QFN package. The EVM is a complete bq24030 based circuit and provides a convenient method to evaluate the operation and performance of the IC.
The EVM development tool includes a tested evaluation module; a user guide (SLUU207) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24030 data sheet.
The performance of the EVM is optimized under a power supply of 5V typically. Charge current is limited to 2A.