See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ24038EVM-BQ24038 Evaluation Module

The bq24038 Evaluation Module (bqTiny-III™) provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications. A completly designed and tested module is presented.

The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 1 A of charging current with a selectable 4.2 or 4.36 VDC BAT regulation output.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00