See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ24061EVM-002-bq24061 Evaluation Module

The bq24061EVM is an evaluation tool for the bq24061 linear single-cell Li-Ion charger with thermal regulation and input over-voltage protection. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24061 and to charge a single-cell Li-Ion battery with up to 1 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7 A.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00