Description for the BQ24071EVM
The bq24071EVM provides a convenient method for evaluating the performance of a charge managementand system power solution for portable applications using the bq24070/1 productfamily. A completly designed and tested module is presented. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 1 A of charging current.