BQ24080EVM bq24080 Evaluation Module angled board image

BQ24080EVM

bq24080 Evaluation Module

Pricing

Qty Price
+

Description for the BQ24080EVM

The bq24080EVM provides a convenient method for evaluating the performance of a charge management solution for portable applications. A complete designed and tested charger is presented. The charger is designed to deliver up to 1 A of continuous charge current for single-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 0.7 A of charging current.

Pricing

Qty Price
+