See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ24081DRCT


1-cell Li-Ion Charger w/ 1-A FET, Timer Enable and Temperature Sensing

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.88
10 - 24 $ 1.69
25 - 99 $ 1.59
100 - 249 $ 1.38
250 - 499 $ 1.29
500 - 749 $ 1.11
750 - 999 $ 0.95
1000 - 9999 $ 0.81

Adjust your quantity during checkout

Texas Instruments BQ24081DRCT

The bq24080 and bq24081 are highly integrated and flexible Li-Ion linear charge devices targeted at space-limited charger applications. They offer an integrated power FET and current sensor, high-accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device. An external resistor sets the magnitude of the charge current.

The device charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety for charge termination. The device automatically restarts the charge if the battery voltage falls below an internal threshold. The device automatically enters sleep mode when the ac adapter is removed.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00