Description for the BQ24083EVM
The bq24083EVM provides a convenientmethod for evaluating the performance of a charge management solution for portable applications. A complete designed and tested charger is presented. The charger is designed to deliver up to 1 A of continuous charge current for single-cell Li-ion or Li-polymer applications using a dc power supply. Thecharger is programmed from the factory to deliver 0.7 A of charging current.