See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHL | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ24103ARHLR


Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.85
10 - 24 $ 3.47
25 - 99 $ 3.24
100 - 249 $ 2.90
250 - 499 $ 2.71
500 - 749 $ 2.36
750 - 999 $ 2.04
1000 - 9999 $ 2.00

Adjust your quantity during checkout

Texas Instruments BQ24103ARHLR

The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced VQFN package. The system-controlled version provides additional inputs for full charge management under system control.

The bqSWITCHER™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user- selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER™ automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER™ automatically enters sleep mode when VCC supply is removed.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00