See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ24125EVM-003-BQ24125 Evaluation Module

The BQ24125 EVM helps you evaluate the performance of a charge management solution for portable applications using the BQ24120x product family. A complete, designed, and tested charger is presented. The charger can deliver up to 2 A of continuous output current and is programmed from the factory to deliver 1.33 A of charging current. Follow the instructions in this user‘s guide that pertain to the specific BQ2412x EVM to be evaluated (one-, two- or three-cell). See the BQSWITCHER data sheet (SLUS688) prior to evaluation for detailed information on the BQSWITCHER devices.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00