See datasheet for actual packaging/pinout drawings


Evaluation Module for BQ24130 600-kHz Synchronous Switch-Mode Li-Ion and Li-Polymer

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ24130EVM

The bq24130EVM is a 600-kHz Synchronous Switch-Mode Li-Ion and Li-Polymer Host-Controlled Battery Charger With Integrated MOSFETs. The bq24130 is highly integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of charge current and voltage. It also provides charge status monitoring. The bq24130 automatically enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage. The bq24130 charges one, two or three cell (selected by CELL pin), supporting up to 4A charge current. The bq24130 is available in a 20-pin, 3.5×4.5 mm2 thin QFN package

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00