BQ24157EVM-697

BQ24157EVM-697 Evaluation Module

Pricing

Qty Price
+

Features for the BQ24157EVM-697

  • High-efficiency fully integrated NMOS-NMOS synchronous buck charger with 3-MHz frequency.
  • Integrated power FETs for up to 1.55-A charge rate.
  • Programmable battery voltage, charge current, and input current via I2C™ interface.
  • Boost-mode operation for USB OTG.
  • LED indication for status signals.
  • Test points for key signals available for testing purposes. Easy probe hook-up.
  • Jumpers available. Easy-to-change connections.

Description for the BQ24157EVM-697

The BQ24157EVM-697 evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24157 integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package. The charge parameters can be programmed through an I2C interface

Pricing

Qty Price
+