See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGE | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ24168RGER


2.5A, Dual-Input, Single Cell Switchmode Li-Ion Battery Charger with Power Path Management & and I2C

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.70
10 - 24 $ 4.23
25 - 99 $ 3.94
100 - 249 $ 3.45
250 - 499 $ 3.24
500 - 749 $ 2.75
750 - 999 $ 2.32
1000 - 9999 $ 1.95

Adjust your quantity during checkout

Texas Instruments BQ24168RGER

The bq24160, bq24160A, bq24161, bq24161B, bq24163, and bq24168 are highly integrated single-cell Li-Ion battery charger and system power path management devices targeted for space-limited, portable applications with high-capacity batteries. The single-cell charger has dual inputs which allow operation from either a USB port or a higher-power input supply (that is, AC adapter or wireless charging input) for a versatile solution. The two inputs are fully isolated from each other and are easily selectable using the I2C interface.

The power path management feature allows the bq2416xx to power the system from a high-efficiency DC-DC converter while simultaneously and independently charging the battery. The power-path management architecture enables the system to run with a defective or absent battery pack and enables instant system turnon even with a totally discharged battery or no battery.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00